Periodic signal generation

Periodic signal generation with OA SETPGEN (Open Architecture) application

  • OA application consists of three individual signal generators that can be operated simultaneously

  • Generation of sinusoidal,  saw-tooth and square wave signals up to 3rd harmonic

  • Amplitude, frequency, phase offset and offset can be changed at runtime

  • Signal frequencies of up to 1.6 KHz possible

  • Can be changed at runtime via BICO

  • The function runs in current controller cycle (Booksize 31.25 µs)

  • Interconnectable as supplementary torque, supplementary speed and to analog outputs

Application example: