Related
Info
close

Hydraulic systems - Success Stories

Industry

Machine Type

Drive(s)

Motor(s)

Features

PDF

With Siemens control and direct drive technology, these presses achieve higher output, energy efficiency, flexibility, and quality for all applications

Metal

Press

SINAMICS S120

SIMOTICS 1PH8

• Integrated Automation
• Energy Efficiency
• Reduce cooling demand
• Scalable Solution
• Improved Product Quality

Read PDF

A hydraulic pump for a strip steel cutting system controlled by a variable speed drive saves up to 90 percent energy, reduces noise emissions, prolongs maintenance intervals– and achieves higher throughput

Metal

Coil slitting and handling

SINAMICS G120

SIMOTICS 1LE1

• Energy Efficiency
• Higher productivity
• Noise Reduction
• Optimized Maintenance
• Production Efficiency

Read PDF

Simple, efficient, quiet and energy-saving: Solutions with SINAMICS servo pump for presses

Metal

Press

SINAMICS S120

• SIMOTICS 1PH8
• SIMOTICS 1FK7
• SIMOTICS 1FT7

• Energy Efficiency
• Increased Availability

Read PDF

Solutions with SINAMICS servo pump: Modernizing hydraulic injection molding machines slashed energy consumption by 48%

Plastic

Plastic molding machine

SINAMICS S120

SIMOTICS 1PH8

• Energy Efficiency

Read PDF

The retrofitting of a fixed displacement pump with a servomotor on a hydraulic injection molding machine allowed the machine’s power consumption to be reduced by more than 50%

Plastic

Plastic molding machine

SINAMICS S120

SIMOTICS 1PH8

• Production Efficiency
• Manufacturing Precision
• Energy Efficiency

Read PDF

In order to meet the demand of glass manufacturers for significant energy savings, hydraulic drive technology was replaced with Siemens servo-pump technology. The results speak for themselves: a much more compact design, increased flexibility, higher output, and energy savings of more than 50% in glass pressing machines

Glas

Press

SINAMICS S120

• SIMOTICS 1PH8
• SIMOTICS 1FK7
• SIMOTICS 1FT7

• Energy Efficiency
• Highest dynamic and precision
• Compact Design
• Elimination of proportional valves

Read PDF

By integrating a SINAMICS S120 drive to the hydraulic system the Italian elevator specialist Omarlift Srl., supported by the Solution Partner Telmotor S.p.A., developed a plug-and-play elevator system, which reduces installation time, noise and energy consumption. The energy costs are reduced by up to 50 percent

Building

Hydraulic units for lifts

SINAMICS S120

SIMOTICS 1LE1

• Free programability of complex functionalities
• Energy Efficiency
• Eliminate cooling system
• Simplify hydraulic system
• Reduction of current peaks
• Possibility of energy regeneration

Coming

Further references



You are changing from the tablet to the classic version. Do you want to proceed?