Related
Info
close

SIMOCRANE SC integrated sway control systems

SIMOCRANE SC integrated sway control systems - Description

The SIMOCRANE SC integrated sway control system is a software solution which is used on the central Motion Controller SIMOTION D. At present, the system is available for sway control in two axes (trolley direction + rotational direction) with a functional version for container cranes STS and gripper cranes GSU.

Depending on the task to be fulfilled and the ambient conditions, the sway control systems can be used with or without SIMOCRANE CenSOR camera measuring systems.


SIMOCRANE SC integrated sway control systems – Typical fields of application

  • Container cranes STS

  • Ship unloader GSU





You are changing from the tablet to the classic version. Do you want to proceed?