Drive Technology

Distributed Servo drive SINAMICS S120M

Distributed Servo drive for Cabinetless Designs

SINAMICS S120M – Description

SINAMICS S120M

The modular SINAMICS S120 drive system has been expanded to include the distributed SINAMICS S120M version. This involves a compact ready-to-connect drive unit comprising:

  • Synchronous servomotor with multiturn absolute encoder

  • Integrated power unit (motor module)

The power unit has moved out of the control cabinet to the motor, and is directly integrated in the driven axis. This provides advantages and a high degree of flexibility regarding existing and new machine concepts.

An adapter module 600 (AM600) and a hybrid cable are required when using the SINAMICS S120M

Topology SINAMICS S120M


SINAMICS S120M – a brief Summary of its Strengths

Description

Customer benefit

Compact ready-to-connect drive unit with integrated power element

reduction of the control cabinet volume and footprint

Relocation of the Power Module into the machine

reduced control cabinet air conditioning

Single-cable solution through preconfigured hybrid cable

reduced expenditure for cabling and reduced cable lengths

Reduced space requirements with retrofit in the control cabinet

increases the flexibility in case of retrofit

SINAMICS S120M is part of the SINAMICS S120 system

identical Look & Feel. All safety and communication versions provided in the SINAMICS system are also provided here

SINAMICS S120M – Technical Data

Voltage and power ranges

510 - 720 VDC / 0.25 - 1.5 kW

Communication

PROFINET, PROFIBUS, CAN, EtherNet/IP

Type of control

Servo control with encoder feedback

SINAMICS S120M – Typical Uses

The distributed SINAMICS S120M is ideally suited for:

  • Machines that extend over large areas

  • Limited control cabinet envelope dimensions

  • Limited control cabinet footprint

  • Modular machine concepts with flexible machine design Typical SINAMICS S120M

Applications can be found in the packaging, printing, glass and textile industries.