SINAMICS G120 - Watch Video

Kaeser Kompressoren SE - Synchronous-reluctance drive system from Siemens in a successful operation


Increased energy efficiency of compressors ASD series from Kaeser Kompressoren SE thanks to the Siemens’ Synchronous-reluctance drive system with SIMOTICS motor and SINAMICS converter

Knauf Integral KG - Synchronous-reluctance drive system with SIMOTICS motor and SINAMICS Converter


With the high energy efficient synchronous-reluctance drive system from Siemens, which compromises SIMOTICS reluctance motor and SINAMICS G120 standard converter, the Knauf Integral KG can control the air circulation fans in the drying oven flexibly and according to the needed speed, thus lowering energy costs.

SINAMICS G120 - the modular inverter
Advantages and structure The tutorial video about the modular inverter SINAMICS G120. The video shows structure, advantages, and areas of application as well as the selection of components in a real example.


SINAMICS G120 with Control Unit CU250S-2
Tutorial video about SINAMICS Inverter G120 Control Unit CU250S-2


SINAMICS G120, commissioning with Starter
The instructional video shows step by step the commissioning of the modular inverter SINAMICS G120 via Pc with the eningeering tool Starter.


SINAMICS G120, commissioning of safety functions
Commissioning of the integrated safety functions of SINAMCIS G120, e.g. SS1 (Safe Stop 1) for a quick switch-off and a safe stop of the motor.


SINAMICS G120 - EMC-compliant cabinet mounting
The instructional video shows step by step how easy an EMC-compatible set-up of SIANMCIS G120 is.