Intelligent operator panel directly connected to the converter
Local operation, monitoring, commissioning, diagnostics and service
The flat, low-profile Intelligent Operator Panel IOP-2 facilitates fast local commissioning, troubleshooting and intuitive operation of SINAMICS G converters – and simplifies changing settings in operation. The innovative central multifunction sensor control field supports users when they make their settings.
Three versions of the IOP-2 are available: directly plugged into the converter Control Unit, door-mounted for operation outside the control cabinet – or as IOP-2 handheld for cable-connected operation at locations that are difficult to access.
The IOP-2 is also available as option for the SINAMICS G120, G120C, G120X, G120P, G110D, G120D, G110M converters – as well as for SIMATIC ET 200pro FC-2.
High-contrast color display with various display options
Converters can be quickly commissioned in series
The Ethernet-based fieldbus interface is simple to configure
Product information about the actual drive system can be quickly accessed
Customer support can be directly contacted via the SIEMENS Industry Online Support App
A connection can be simply established to mobile devices (e.g. smartphones, tablets) using a two-dimensional code (data matrix or QR code)