Tools

Drive TechnologyDrive Technology

SINAMICS V90 Basic Servo Drive System

The performance-optimized and easy-to-use servo drive system

The servo drive system comprises the basic SINAMICS V90 servo converter and SIMOTICS S-1FL6 servomotor. The system features eight converter frame sizes and seven motor shaft heights to cover a performance range from  0.05 kW to 7.0 kW for operation in single-phase and three-phase networks. Can be simply integrated via PTI, PROFINET, USS, Modbus RTU. The SINAMICS V90 servo drive system enables a wide range of simple Motion Control tasks to be implemented cost-efficiently and conveniently with the focus being on dynamic motion and processing.


SINAMICS V90 servo drive system – an overview of its strengths

  • Optimized servo performance

  • Cost effective

  • Easy to use

  • Reliable operation

  • With SIMATIC controllers - a strong team in the TIA Portal


Frame size A now with PROFINET

SINAMICS V90 FS A now with PROFINET

The most compact frame size, FSA of the SINAMICS V90 converter is now available as PROFINET version for 200V supply voltage. The PN version for 0,1 up to 0,4 kW was previously covered by frame size B. Now, frame size A covers the PN versions for 0,1 and 0,2 kW. This reduces space requirements by 10mm (18%). Additionally, the PROFINET interface enables real-time transmission of user, process and diagnostic data with one cable.


SINAMICS V90 servo drive system - step-by-step

The choice is yours

 

1 Find the suitable servomotor for your application

SIMOTICS S-1FL6

SIMOTICS S-1FL6


SIMOTICS S-1FL6 servomotors are naturally cooled, permanent-magnet synchronous motors where the heat is dissipated through the motor surface. The motors can be simply and quickly installed using the full thread and quick-release connectors. They have a 300 percent overload capability and can be combined with SINAMICS V90 converter to create a powerful servo system with a high degree of functionally.

 more information

2 Find the suitable converter for your application

SINAMICS V90

SINAMICS V90


SINAMICS V90 is designed to meet general purpose servo drive applications. It is easy to commission the SINAMICS V90 servo drive system - essentially just plug & play. Further, it has optimized servo performance, can be quickly integrated into SIMATIC PLC control systems and has a high degree of reliability. A seamless drive system is created by combining SINAMICS V90 servo drive with our SIMOTICS S-1FL6 servomotor. Can be simply integrated via PTI, PROFINET, USS, Modbus RTU.

 more information

3 Find the suitable cables and connectors for your SINAMICS V90 system

MOTION-CONNECT

MOTION-CONNECT


 Select your MOTION-CONNECT 300 connection system

• Power cable acc. to length and cross section (orange)

• Encoder cable acc. to length and encoder type (green)

• Brake cable if motor holding brake is selected acc. to length (black)

• Control/setpoint cable to connect the drive to the PLC (grey)

• Connectors can also be ordered separately

 more information

4 Find the suitable controller for your application

SIMATIC Controller S7-1200

SIMATIC S7-1200

SIMATIC S7-1500/1500 T-CPU

SIMATIC S7-1500 incl. T-CPU


Automation solutions must be compact, scalable and flexible. Basic Controller S7-1200 CPUs are available as standard and failsafe versions. SIMATIC S7-1200 can be optimally adapted to your individual requirements by means of pluggable signal modules and communication modules.

 more information

Advanced Controllers automate not only complete production plants, but also applications which demand the greatest performance, flexibility and networking capability. In Combination with Advanced Controller SIMATIC S7-1500 T-CPU, the SINAMICS V90 servo drive system provides with PROFINET an optimally tuned Motion Control solution on TIA Portal.

 more information