Related
Info
close

AS-i Function Block Library for SIMATIC PCS 7

Parametrization, Configuration, Visualization

The AS-i function block library for PCS 7 is integrated in the SIMATIC PCS 7 process control system and expands it for integration of the AS-Interface system. As the result, the advantages of AS-Interface such as the considerable reduction of wiring outlay for distributed actuators/sensors and very simple installation can also be used in a system based on PCS 7. The library contains modules for accessing the I/O data of AS-i slaves, modules for diagnostics of the AS-i system, and a faceplate for the PCS 7 Maintenance Station.


You are changing from the tablet to the classic version. Do you want to proceed?