Related
Info
close

Function Block Library Motor Starters SIRIUS for
SIMATIC PCS 7

Parameter assignment, configuration and visualization

In addition to the sensors, the motor feeder data are increasingly integrated into the process control system. Integrate SIMATIC ET 200S motor starters into the process control system and prevent faults easily and reliably or detect and remove them rapidly. In order to effectively assess and monitor the current state of your system, the motor starter provides a broad range of measured values which then can be readout and displayed comfortably.

 

Easy diagnostics and configuring


The block icons and faceplates for the motor blocks display the motor starters at the operator station and allow for easy access to all required information for the monitoring and control as well as detailed diagnostics. The PCS 7 function block library moreover offers all required blocks for the automation system. In order to reduce your configuration effort, signal processing and technological functions are combined in one motor block.

 

Benefit from the function block library Motor Starters SIRIUS for SIMATIC PCS 7:


  • Consistent integration into SIMATIC PCS 7

  • Standardized blocks for easy integration and optimized process control

  • Higher process transparency thanks to higher information density in the control system





You are changing from the tablet to the classic version. Do you want to proceed?