Related
Info
close

SIRIUS 3RK3 Modular Safety System

One program, a lot of convenience: MSS ES parameterization software

The MSS ES parameterization software is an essential component of our Modular Safety System. It replaces the tedious wiring of individual functions by using quick and easy parameter assignment.


> Software download here!

    
Simple, fast and efficient

All function elements can be positioned using drag & drop. All the functions - whether they are safety functions or logic functions – are available as blocks and, in addition, can easily be combined with each other.

A true highlight:

MSS ES enables the safety application to be tested by forcing. Outputs can be individually set in this process, to monitor the response of the downstream safety function in advance. This facilitates and accelerates the commissioning of the safety application. In addition, the parameter assignment can be downloaded to the MSS via PROFIBUS. The macro function is another convenient feature. It enables you to compile a library of your own function elements for reuse in other projects.
        

Diagnostics

In addition, our parameterization software is well-suited as a reliable "diagnostics tool”: The status of each element as well as the entire configuration can be viewed online.
         

Documentation

In addition, an extensive documentation of the safety functions is created.

Advantages at a glance:

  • Fast parameter assignment: MSS ES contains all the elements and tools that are required for configuring, diagnostics, and commissioning of your application.

  • Easy linking: For all functions, MSS ES provides blocks that can be easily logically combined with a click of the mouse.

  • User-friendly operation: MSS ES provides a user-friendly and clearly structured user interface with which the safety application can be parameterized, operated, monitored and tested.



You are changing from the tablet to the classic version. Do you want to proceed?