Related
Info
close

SIRIUS 3RK3 Modular Safety System


Now also for AS-Interface!


The newest member of our well-conceived safety system:

The new SIRIUS 3RK3 Advanced and ASIsafe central modules represent scalable and very efficiently applicable safety systems which additionally benefit from the advantages and the flexibility of the AS-Interface (ASIsafe) bus system.

  • Support of bus-based safety functions independent of a superior control up to PL e / Cat. 4 / SIL 3

  • Detection of safe and standard sensors via AS-Interface

  • Disconnection of safe actuators via the integrated safe outputs or via distributed safe AS-i outputs

  • Safe slave-to-slave communication between multiple MSS units via ASIsafe in the same AS-i network



SIRIUS 3RK3 Modular Safety System (MSS) Overview

The SIRIUS 3RK3 modular safety system now allows simple connection to AS-i networks. This means that a multitude of functions, such as protective door monitoring, muting and direct data exchange, are easier and quicker to implement.



You are changing from the tablet to the classic version. Do you want to proceed?