Automation Technology

SIRIUS 3RK3 Modular Safety System


Now also for AS-Interface!


The newest member of our well-conceived safety system:

The new SIRIUS 3RK3 Advanced and ASIsafe central modules represent scalable and very efficiently applicable safety systems which additionally benefit from the advantages and the flexibility of the AS-Interface (ASIsafe) bus system.

  • Support of bus-based safety functions independent of a superior control up to PL e / Cat. 4 / SIL 3

  • Detection of safe and standard sensors via AS-Interface

  • Disconnection of safe actuators via the integrated safe outputs or via distributed safe AS-i outputs

  • Safe slave-to-slave communication between multiple MSS units via ASIsafe in the same AS-i network


SIRIUS 3RK3 Modular Safety System (MSS) Overview

The SIRIUS 3RK3 modular safety system now allows simple connection to AS-i networks. This means that a multitude of functions, such as protective door monitoring, muting and direct data exchange, are easier and quicker to implement.