Related
Info
close

Communication

SIRIUS 3RA64, 3RA65 Compact Starters for IO link

The SIRIUS 3RA6 compact starter with an IO link provides a convenient, point-to-point connection to the control level. Diagnostic data – such as end of service life, end position etc., is not simply indicated on the compact starter itself but transferred to the higher-level controller via the IO link. The outcome: high system availability and greatly reduced wiring overheads in the control circuit coupled with full integration in Totally Integrated Automation.

Advantages at a glance

  • Large quantity of information per device in the control cabinet

  • Higher information density through information bundling of up to 4 starters (reversing and direct-on-line starters) on only one standard line

  • Convenient control from the cabinet door thanks to the optional operator panel

  • Fast and standardized configuration via Port Configuration Tool in STEP7

  • Integration in Totally Integrated Automation


SIRIUS 3RA6 Compact Starter for IO link


Add-On Modules for AS-Interface

Integration in automatic landscape through AS-Interface

The SIRIUS 3RA6 compact starter can be integrated in Totally Integrated Automation simply by connecting the optional AS-i mounting module to AS-Interface. The yellow two-wire AS-i cable can be used to transmit the status and diagnostics messages of the 3RA6 compact starter to the controller in a fast and simple manner – and with minimum wiring overhead.

Advantages at a glance

  • AS-Interface reduces wiring in the control circuit considerably

  • Extremely simple integration in AS-Interface as installation of optional AS-i mounting module requires no tools

  • AS-i mounting module with A/B technology enables linking of up to 62 SIRIUS compact starters with AS-Interface

  • Standardized assignment of inputs and outputs keeps software programming overhead low

  • Different AS-i mounting modules available

  • Integration in Totally Integrated Automation


SIRIUS 3RA6 Compact Starter for AS-Interface


You are changing from the tablet to the classic version. Do you want to proceed?