Automation Technology

Applications

Machine tool production

SIRIUS 3RM1 motor starters can be employed in various sectors. They can be easily installed in classical control cabinets. Thanks to their compact design, they can also be directly integrated in encased system components in mechanical engineering applications. Typical application areas can be found in machine tool production.

The motor starters can be easily combined with small motors up to 3 kW. They are particularly suitable for applications where space is of the essence. Typical applications: Pumps, fans and blowers.

Conveyor technology

The application of motor starters is also recommendable for high switching frequencies thanks to their high ruggedness, particularly thanks to their durable hybrid switching technology.

The motor starters are also interesting for conveyor technology: They especially facilitate the group assembly of motors on conveyor belts.