Automation Technology

 

Do you require further information material?

Information and Download Center
Catalogs
Brochures

Technical documentation
Manuals and Operating instructions

Brochures on AS-Interface

AS-Interface - Easy, flexible, efficient

Integrated connection of the field level to the control - revolutionized automation applications with AS-i and benefits, 2013.

SIMATIC S7-1200 AS-i Master

Now Stirring up the filed: SIMATIC S7-1200 AS-i Master. The new AS-i master perfectly interacts with SIMATIC S7 1200 and benefits from the Totally Integrated Automation Portal.

AS-i in the TIA Portal

TIA Portal: A new dimension of integrated engineering – also with AS-Interface, 03/2011

Less is More: AS-i Power24V

Savings of up to 50% with small machines and systems, 03/2011

SIRIUS M200D motor starters for AS-Interface

Fast, simple and powerful

Communication-capable Industrial Controls with AS-i

3RA6/3RA - efficient, reliable, flexible, 07/2011

World Premiere: Modularly Expandable Safety Monitors

SIRIUS 3RK3 Modular Safety System

AS-i and PROFIsafe - simply safe!

SIMATIC AS-i F-Link: Safety-related AS-i Links for PROFINET and PROFIBUS