AS-i power supply units 30 V with data decoupling

The power supply units are available in various ratings (3 A, 5 A and 8 A) to allow for flexible adjustability to individual system requirements.

Functions such as integrated diagnostics memory for overload and ground-fault detection ensure increased application safety, reduced number of components and minimized maintenance times and downtimes. The removable terminal blocks facilitate the power supply unit's extremely rapid replacement in fault cases.

The wide-range input of the 8A version supports single- and two-phase application.