Automation Technology

SIRIUS Mechanical Position and Safety Switches

Precise and reliable - our SIRIUS detecting devices are vigilant

There is a diversity of information in the field. To capture this correctly and precisely, you need devices you can rely on. A clear case for SIRIUS detecting devices – our comprehensive range for just about every application case at the field level.

The position switches score on reliable shutdown in the event of hazards, even under extreme environmental conditions. Machines and plants can be safety shut down in the event of faults or hazards.

The range of SIRIUS 3SE5 position switches encompasses both complete units and modular designs with which special versions can be assembled simply and quickly.

   
Advantages at a glance

  • Modular design offers high flexibility and low warehousing costs

  • Diverse combination options thanks to different contact elements, pulleys and plugs

  • Position switches are available in a metal or plastic enclosure in accordance with EN 50047 and EN 50041

  • Versions for extreme environmental conditions such as enhanced corrosion protection (ECP) or -40 °C versions

  • High-speed on-site diagnostics thanks to LED display

  • Integrated ASIsafe electronics in the basic enclosure