Related
Info
close

Signaling Columns SIRIUS 8WD4

Modular and Communication Capable

Siemens - Signaling Columns

Signaling columns at machines or in automated processes are important optical devices to monitor complex sequences. They are used as visual or acoustic alarm devices when emergencies situations occur.

8WD4 signaling columns can be directly connected to the yellow AS-i cable using an adapter element; they can combine a maximum of four different optical or acoustic signaling elements that can be easily mounted.


Advantages at a glance

  • Communication capability: connection via AS interface

  • Extremely long-lasting LEDs: approx. 100,000 hours for integrated LEDs with chip-on-board technology

  • Especially resistant to shock and vibration



You are changing from the tablet to the classic version. Do you want to proceed?