Related
Info
close

RUGGEDCOM Wireless LAN

RUGGEDCOM RS900W family of wireless LAN products allow for full integration of wired and wireless networks. The products can be configured either as an access point, client module or bridge device.

RUGGEDCOM RS900W

RUGGEDCOM RS900W

The RUGGEDCOM RS900W is a utility-grade Ethernet switch that integrates an IEEE 802.11b/g wireless access point with a fully managed wired 8-Port Ethernet switch.



RUGGEDCOM RS910W

UGGEDCOM RS910W

The RUGGEDCOM RS910W is a utility-grade wireless serial/Ethernet device server with 128-bit encryption specifically designed for reliable operation in electrically harsh and climatically demanding environments.



You are changing from the tablet to the classic version. Do you want to proceed?