RUGGEDCOM RSG2300 / RSG2300P
The RUGGEDCOM RSG2300/RSG2300P is a utility-grade, fully managed, 32-Port Managed Ethernet Switch with 4 Modular Gigabit Uplink Ports. The RSG2300's modular flexibility offers 10BaseFL /100BaseFX /1000BaseX fiber and 10/100/1000BaseTX copper port combinations.
RUGGEDCOM RSG2300
The RUGGEDCOM RSG2300 is a utility-grade, fully managed, 32-Port managed Ethernet switch with 4 modular gigabit uplink ports. With its modular flexibility, the RSG2300 offers 10BaseFL /100BaseFX /1000BaseX fiber and 10/100/1000BaseTX copper port combinations. Optional front or rear mount connectors make the RSG2300 highly versatile and suitable for any application. It can support multiple fiber connectors (ST, MTRJ, LC, SC) without loss of port density.
RUGGEDCOM RSG2300P
The RUGGEDCOM RSG2300P is a utility-grade, fully managed, power-over-Ethernet (PoE) enabled, modular Ethernet switch. It is specifically designed to operate reliably in electrically harsh and climatically demanding utility substation and industrial environments. The RSG2300P comes standard with 2 10/100BaseTX 802.3af (PoE) compliant Ethernet ports, with the option to add an additional 2 PoE ports. It offers modular flexibility for up to 6 additional Ethernet ports, including 10BaseFL/100BaseFX/1000BaseX fiber and 10/100/1000BaseTX copper port combinations. The highly versatile RSG2300P can support multiple fiber types and connectors (ST, MTRJ, LC, SC) without loss of port density. It is an ideal solution to power and connect several Ethernet devices (e.g. IP phones, video cameras and wireless access points) where AC power is not available or cost-prohibitive to provide locally.
Rugged Rated for Reliability in Harsh Environments
Immunity to EMI and heavy electrical surges:
- Zero-Packet-Loss™ Technology
- Meets IEEE 1613 Class 1 (electric utility substations)
- Exceeds IEC 61850-3 (electric utility substations)
- Exceeds IEC 61800-3 (variable-speed drive systems)
- Exceeds IEC 61000-6-2 (generic industrial)
- Exceeds NEMA TS-2 (traffic control equipment)
Operating temperature: -40°C to +85°C (no fans)
Conformal coated printed circuit boards (optional)
18 AWG galvanized steel enclosure
Hazardous location certification: Class 1 Division 2
Cyber Security Features
Mutilevel user passwords
SSH/SSL (128-bit encryption)
Enable/disable ports, MAC-based port security
Port-based network access control (802.1x)
VLAN (802.1Q) to segregate and secure network traffic
RADIUS centralized password management
SNMPv3 authentication and 56-bit encryption
RUGGEDCOM Operating System (ROS®) Features
Simple plug and play operation – automatic learning, negotiation and crossover
detection
MSTP 802.1Q-2005 (formerly 802.1s)
RSTP (802.1w) and Enhanced Rapid Spanning Tree (eRSTP™) network fault
recovery (<5 MS)
Quality of service (802.1p) for real-time traffic
VLAN (802.1Q) with double tagging and GVRP support
Link aggregation
IGMP snooping for multicast filtering
Port rate limiting and broadcast storm limiting
Port configuration, status, statistics, mirroring, security
SNTP time synchronization (client and server)
Industrial automation features (e.g. Modbus)
Management Tools
Web-based, Telnet, CLI management interfaces
SNMP v1/v2/v3 (56-bit encryption)
Remote monitoring (RMON)
Rich set of diagnostics with logging and alarms
Ethernet Ports
24x 10/100TX copper ports
Optional: up to 4x 1000LX gigabit Ethernet ports (copper and/or fiber) and up to 8x
100FX fiber fast Ethernet ports
2 port modules for tremendous flexibility
Non-blocking, store and forward switching
Supports many types of fiber (multimode, single mode, bidirectional single strand)
Long-haul optics allow gigabit distances up to 70 km
Multiple connector types (ST, MTRJ, LC, SC)
Universal Power Supply Options
Fully integrated, dual-redundant (optional) power supplies
Universal high-voltage range: 88–300 VDC or 85–264 VAC
Popular low-voltage ranges: 24 VDC (10–36 VDC), 48 VDC (36–72 VDC)
Screw or pluggable terminal blocks available
Terminal blocks for reliable, maintenance-free connection
CSA/UL 60950 safety approved to +85°C
Power-over-Ethernet (PoE)
4x 10/100BaseTx 802.3af-compliant ports
Data and power over a single Ethernet cable
Powered from the internal 48 VDC source
No mid-span patch panel required
Fully compatible with 802.3af-powered devices
Auto-sensing ports that provide power only to PoE end devices
Power to port is turned off if cables are removed
Universal Power Supply Options
Fully integrated, dual redundant (optional) power supplies
PoE power supply: 48 VDC
Unit power supply: 24 VDC (10–36 VDC), 48 VDC (36–72 VDC) or 85–264 VAC
Screw or pluggable terminal blocks available
Terminal blocks for reliable, maintenance-free connection
CSA/UL 60950 safety approved to +85°C