RUGGEDCOM RSG910C

The RUGGEDCOM RSG910C is a compact Gigabit IEEE 1588 compatible Ethernet switch, providing 4 Gigabit SFP ports and 6 Gigabit copper ports.

 

 

 

 

Compact high density switch with 4 x Gigabit
SFP ports (1000BASE-X) and 6 x copper
ports (10/100/1000BASE-TX)


The IEEE 1588 conformant RUGGEDCOM RSG910C reduces the total cost of ownership by combining precision timing information and data communications onto a single network. 

This switch comes with an integrated DIN rail mount and front-facing interfaces for easy installation in space-limited areas. It offers redundant power inputs for both DC and high voltage AC/DC applications, eliminating a single point of failure. The RUGGEDCOM RSG910C is designed to operate in harsh environments with widely varying climatic and environmental conditions, which is ideal for digital substations, transportation and oil & gas industries.

Tested and certified to withstand extreme temperature, vibration and shock, the RUGGEDCOM RSG910C offers exceptional reliability for industrial applications that require high bandwidths and accommodate future network expansions.

The RUGGEDCOM RSG910C can be used for precise time synchronization in Electric Power industry; for high-bandwidth applications such as video streaming in Transportation industry, and for time-critical applications such as drilling automation, SCADA (Supervisory Control and Data Acquisition) and RTU (Remote terminal unit) solutions for wellhead automation, pipeline monitoring, compression or pumping stations in the oil & gas industry.



The RUGGEDCOM RSG910C provides a mix of fiber optic and copper ports for the connections of different type of end devices on a modern Ethernet based network including IEEE1588 time synchronization

Configure your RUGGEDCOM product

The RUGGEDCOM-Selector lets you configure RUGGEDCOM products quickly, easily, and efficiently, by using targeted navigation through selection menus or by entering item numbers. Selected products can then be ordered directly by transferring the parts list into the Industry Mall.


Ethernet ports

  • 4 x Gigabit SFP ports (1000BASE-X)

  • 6 x copper ports (10/100/1000BASE-TX)

  • Multiple connector types (SFP, LC)


Cyber security

  • Passwords – support for multiple access levels with separate credentials for each level

  • SSH / SSL – extends capability of password protection to add encryption of passwords and data as they cross the network

  • Enable / disable ports – capability to disable ports so unauthorized devices can’t connect to unused ports

  • SNMPv3 – encrypted authentication and access security

  • HTTPS – for secure access to the web interface

  • 802.1x – to ensure only permitted devices can connect to the device

  • MAC address authentication – control access to devices that do not support RADIUS


Universal power supply options

  • Fully integrated power supply with redundant power inputs

  • Universal high-voltage dual inputs:
    100 – 240 VAC / 100 – 300 VDC

  • Universal low-voltage DC dual inputs with nominal voltages: 12 VDC, 24 VDC, 48 VDC
    (10 – 60 VDC)

  • Terminal blocks for reliable, maintenance-free connections

  • CSA/UL 60950 safety approved to 85° C



Rugged Rated for Reliability in Harsh Environments

  • Immunity to EMI and heavy electrical surges
    - Meets IEEE 1613 Class 2 (electric utility substations)
    - Exceeds IEC 61850-3 (electric utility substations)
    - Exceeds IEC 61000-6-2 (generic industrial)
    - Exceeds NEMA TS-2 (traffic control equipment)

  • –40°C to 85°C operating temperature (fanless)

  • Conformal coated printed circuit boards (optional)

  • Cast aluminum enclosure


Rugged Operating System (ROS®) Features

  • Simple plug-and-play operation – automatic learning, negotiation, and crossover detection

  • RSTP (802.1w) and Enhanced Rapid Spanning Tree (eRSTP™) network fault recovery (<5 ms)

  • Quality of service (802.1p) for real-time traffic

  • VLAN (802.1Q) with double tagging and GVRP support

  • Port configuration, status, statistics, mirroring, security

  • Loss-of-link management on fiber ports

  • SNTP time synchronization (client and server)