Related
Info
close

RUGGEDCOM Power-over-Ethernet Injectors

RUGGEDCOM power injectors, like all RUGGEDCOM products, are built to meet and even exceed recognized industry standards for ruggedness and communications performance.


RUGGEDCOM RP100

ruggedcom-rp100

The RUGGEDCOM RP100 is a single port 802.3at Power-over-Ethernet injector. It offers the flexibility to power remote PoE devices using standard Cat 5 cable.



RUGGEDCOM RP110

ruggedcom-rp110

The RUGGEDCOM RP110 is a serial 802.3at Power-over-Ethernet injector with a built-in serial server. It is designed to bridge legacy serial devices onto an IP network and to power remote PoE devices using standard Cat 5 cable.



You are changing from the tablet to the classic version. Do you want to proceed?