SCALANCE W770 Access Points

Perfect for both inside and outside the control cabinet!

Description

Transfer data wirelessly from the control cabinet in perfect interaction with SIMATIC S7-1500! Or you can even use our devices with degree of protection IP65 outside the control cabinet.

The SCALANCE W770 access points and SCALANCE W730 client modules in SIMATIC design reliably implement wireless communication between the control and an ET 200MP, acting as a sort of header module.

This allows networks ranging from simple machine networks to large wireless areas to be implemented using MIMO technology with data transmission rates of up to 300 Mbps.

Due to optional iFeatures provided by the KEY-PLUG W780 iFeature, it is even possible to perform wireless data communication in real-time via PROFINET IO.

Using the new access points SCALANCE W778-1 M12, you have rugged devices conforming to IP65 which can be used in demanding ambient conditions. The compact design, as well as the many installation options using DIN-rail assemblies, angle adapters, or direct bolting to the wall, saves space and ensures flexibility.

Dank lackierten Leiterplatten (conformal coating) erfüllen die Access Points SCALANCE W774-1 M12 EEC und SCALANCE W778-1 M12 EEC die Anforderungen für Verkehrs- und Transportwesen (EN 50155, E1).




Details

  • SCALANCE W774-1 RJ45 access point for use in the control cabinet

  • SCALANCE W774-1 M12 EEC Access Point für Verkehrs- und Transportwesen

  • SCALANCE W778-1 M12 access point for indoor use

  • SCALANCE W778-1 M12 EEC Access Point für Verkehrs- und Transportwesen

  • KEY-PLUG W780 iFeatures for activating the additional functions


Benefits

  • Space-saving integration, for example in a control cabinet with SIMATIC S7-1500

  • Secure wireless communication at up to 300 Mbps via PROFINET using PROFIsafe

  • Optional activation of additional functions via KEY-PLUG W780 iFeatures

  • Use outside the control cabinet also possible thanks to IP65

  • Extensive antenna portfolio