Related
Info
close
Versatile networking options – optimal protection

Versatile networking options – optimal protection

Network your widely distributed plants, remote machines, or mobile applications via remote networks. Siemens offers a wide range of modems and routers for ideal connection to remote networks for dedicated line, phone, cellular network, or Internet. The ground-breaking security concepts for use of Internet, DSL, GPRS, EGPRS, UMTS and LTE protect communication systems from unauthorized access from outside.

Remote communication via remote networks

Whether dedicated line, telephone, mobile communication or internet - Siemens offers the corresponding components for every scenario. Thus network solutions for telecontrol and teleservice can be realized. The Ethernet components of the SCALANCE X/W range can also be used to construct IP-based networks. However, if IP-based networks must be used for remote access, these must be protected by advanced security measures (firewall, VPN). The transfer networks can be constructed redundantly to achieve high level of process availability.


Modems and routers for IP-based networks

Connection to public or private networks using the right components: Discover our SCALANCE M family of products.

Management Platform for Remote Networks

Full service, minimal risk: The server application SINEMA Remote Connect provides for easy and secure remote access to machines and plants for remote maintenance.

Network Security Components

Optimal protection in public networks: Our Industrial Security components enable a highly secured remote access.

Industrial Ethernet Components

Discover our Industrial Ethernet components from the SCALANCE X/W family for building IP-based networks for remote communication.

Comprehensive Accessories for Remote Networks

From antennas to power supply: We offer complete solutions for the connection to remote networks – including all accessories.


Flexible remote access saves time

Inprotec AG realizes contract manufacturing orders and benefits from flexible remote access options to plant data using SINEMA Remote Connect.

Download PDF

Maximum Security in the Production Network


Secured remote access increases the security of the production network at Festo AG

Download PDF

Remote access minimizes downtimes

ACSR-Solutions GmbH is minimizing machine downtimes in the pharmaceutical industry by means of remote access via SINEMA Remote Connect.

Download PDF

"Remote supervision" for waste heat power generation systems

Secure remote access supports non-supervised operation of distributed waste heat power generation systems from DeVeTec GmbH.

Download PDF
Überwachung von Müllverdichtern

Cost-saving remote monitoring

Waste Harmonics uses SCALANCE M875 and SIMATIC S7-1200 to successfully monitor hundreds of trash compactors – and achieves tremendous savings.

Download PDF
Überwachung von Müllverdichtern

ItN Nanovation AG

Fast and secure UMTS router enables convenient remote access to mobile, distributed wastewater treatment plants

Download PDF
    You are changing from the tablet to the classic version. Do you want to proceed?