The new multitalented Ethernet device: CP 343-1 Advanced communications processor

Description

With the S7-Advanced communication modules, the advantages that Industrial Ethernet has over the fieldbus can be utilized. It is possible to communicate between the field level and the IT world without intermediary gateways. Thus the Advanced CPs permit a flat communications structure which requires little configuring overhead. In many cases, communication gateways between the field level, MES level and ERP level can be omitted. This reduces the configuring overhead and the number of error sources.

Standard services for production
Just like the CP 343-1, the CP 343-1 Advanced can efficiently communicate with the S5, S7, OPC servers or the programming device. Via TCP, the communication can also be programmed and permits the integration of many different systems.

PROFINET
As PROFINET controller, the CP in the machine also controls distributed I/O modules. Modular, object-oriented system concepts are supported by the CP over PROFINET CBA.

IT communication
Important information about production data can be sent as e-mail. Via links in the Web browser, for example, Quality Assurance can analyze current data from individual machines on web pages. With the FTP protocol, the controller can retrieve files for order processing via the CP direct from a main frame computer or PC.

On the subject of security
Despite IT communication, the CP 343-1 Advanced has a high degree of protection against attacks through the network. Regular security updates are not required. An IP access list protects against access from unauthorized computers. Basic protection using passwords combined with personnel and communication services protects against unauthorized access.

Optimum support for maintenance
Regardless of their location, maintenance personnel can be informed about disturbances via e-mail. The remote diagnosis is carried out via integrated web pages which indicate the status of the controller. Using the Internet browser, machine or system malfunctions can be diagnosed online through user-created web pages. Even the machine documentation can be created as HTML files and stored on the web server of the CP. The module can be replaced without a configuration tool, since the file system of the web server is stored on the plug-in C-Plug.

Network separation between field level and enterprise level
Networks often have to be separated physically from one another, but nevertheless have to communicate with one another. Reasons for network separation are deliberate load decoupling or different responsibilities within an enterprise (e.g. office and production network). When using the CP 343-1 Advanced communications processors and CP 443-1 Advanced S7 controllers this requirement presents no problem. With the introduction of interfaces for separate IP subnetworks in Gigabit Ethernet and Fast Ethernet on one module, the cross-network use of IT services is possible by means of static IP routing. The access protection to the controller and the cross-network data traffic in this case is regulated by a configurable IP Access List.