Related
Info
close

Communications processors for Advanced Controller S7-1500/300/400

More dynamic, faster, more cost-effective

To continue to be one decisive step ahead of the competition, you must solve your PLC tasks dynamically, fast, and cost-effectively.

Our communications processors relieve the controller’s CPU of communications tasks and facilitate additional connections. They permit suitable integration into Industrial Ethernet and implement connections both at the automation level and to the IT world and up into the cloud.

Communication processors for S7-1500

Communication processor CP 1545-1 – Cloud connection for the SIMATIC S7-1500

The SIMATIC CP 1545-1 enables an easy and reliable transfer of all data from the SIMATIC S7-1500 to MindSphere or a Cloud solution that supports the standardized MQTT protocol. Furthermore, the CP 1545-1 offers integration into an IPv6 infrastructure and supports the connection to other automation devices.


CM 1542-1 communication module for connection to PROFINET

The CM 1542-1 communication module expands the SIMATIC S7-1500 controller to include a PROFINET connection. A PROFINET connection, an integrated 2-port switch with 10/100 Mbps, is used for communication with lower-level PROFINET devices. By means of the module, a separate PROFINET segment can also be implemented that takes on control of multiple field devices in a separate network. The CM 1542-1 assumes all communication tasks, thus reducing the CPU workload. STEP 7 Professional (TIA Portal) as of V13 is required to configure the full functional scope of the CM-1542-1.


CP 1543-1 communication processor securely connects SIMATIC S7-1500 to Ethernet

The CP 1543-1 communication processor securely connects the SIMATIC S7-1500 controller to Ethernet networks. By combining a variety of security features such as an SPI (Stateful Packet Inspection) firewall and data encryption protocols such as FTPS and SNMPv3, the new communication module protects individual S7-1500 stations or even entire automation cells against unauthorized access. This allows the PLC to communicate with higher-level control systems or industrial IT applications via a secure Ethernet connection.

The administrator can regulate access to the S7-1500 by means of detailed firewall rules in CP 1543-1. The new communication processor also enables data transmission using the FTP/FTPS protocol. Furthermore, the module supports the IPv6 protocol, open communication via TCP and UDP as well as S7 communication. TIA Portal is used for configuring all functions. The communication processor makes its diagnostic information available to the S7-1500 controller; the user can then view and analyze this information via the front display by means of the TIA Portal or the S7-1500 Web server.

The SIMATIC CP 1543-1 has an RJ45 connector for establishing connections to Industrial Ethernet networks. Data can be transmitted using the full or half-duplex process in bandwidths of 10, 100 and 1000 mbps. The communication processor also ensures consistent time synchronization in the NTP (Network Time Protocol) process within the connected S7 station. Among other things, this can help identify error messages or synchronization problems within the network.


You are changing from the tablet to the classic version. Do you want to proceed?