SOFTNET Security Client

Configuring without specialist security knowledge

Description

The SOFTNET Security Client allows programming devices, PCs and notebook computers access to network nodes or automation systems protected by SCALANCE S.

Details

  • Easy handling thanks to minimum configuring

  • No specialist IT security expertise is necessary

  • No changes or adaptation of the existing network structure

  • Configuring tool automatically generates certificates

  • Less configuration work thanks to automatic learning of the stations of the internal network and detection of other security modules in the external network


Application examples

  • Secure access by programming devices or notebooks to complete automation cells

  • Easy implementation on mobile PCs

  • Protection of data transmission against espionage and manipulation based on certified standards

  • Non-secure devices can be integrated into the secure data traffic

Secure access to automation cells protected by Security Integrated devices with VPN functionality with the SOFTNET Security Client