Industrial Security Appliance – SCALANCE S

Specially designed for Network Security

Description

The SCALANCE S Industrial Security Appliances as part of network security support the “defense in depth” industrial security concept. They safeguard automation networks and connect seamlessly to the security structures of the office and IT world.

The SCALANCE S components provide protection of devices and networks in discrete manufacturing and in the process industry.

All versions permit versatile planning with TIA Portal, WBM (Web-based Management), and CLI (Command Line Interface) Simple Network Management Protocol (SNMP), and can be integrated into the SINEMA Server or SINEC NMS network management software. They also function in an extended temperature range from –40 to +70°C.

Industrial Firewall Appliances


SCALANCE SC632-2C and SCALANCE SC636-2C

  • User-specific firewall

  • Network Address Translation (NAT), Network Address Port Translation (NAPT) for communication with seriesproduced machines with identical IP address bands

  • Auto-configuration interface for easy configuration of a connection to SINEMA Remote Connect

  • Digital input (DI) for connection of a key-operated switch for controlled setup of a tunnel connection

  • Simple device replacement with C-PLUG

  • Redundancy mechanisms through VRRPv3

  • Firewall performance approx. 600 Mbit/s

  • Bridge-Firewall to protect flat networks

  • Connection via 10/100/1000 Mbit/s ports and fiber optic for large distances (up to 200 km)

  • Console port for direct access via programming device

  • Secured redundant MRP/HRP connection for SCALANCE SC636-2C



Industrial VPN Appliances


SCALANCE S615

  • User-specific firewall

  • Network Address Translation (NAT), Network Address Port Translation (NAPT) for communication with seriesproduced machines with identical IP address bands

  • Auto-configuration interface for easy configuration of a connection to SINEMA Remote Connect

  • Digital input (DI) for connection of a key-operated switch for controlled setup of a tunnel connection

  • Simple device replacement with C-PLUG

  • Redundancy mechanisms through VRRPv3

  • Firewall performance approx. 100 Mbit/s

  • Management of up to 20 VPN connections with a data rate of up to 35 Mbit/s

  • Connection via 10/100 Mbit/s ports



SCALANCE SC642-2C and SCALANCE SC646-2C

  • User-specific firewall

  • Network Address Translation (NAT), Network Address Port Translation (NAPT) for communication with seriesproduced machines with identical IP address bands

  • Auto-configuration interface for easy configuration of a connection to SINEMA Remote Connect

  • Digital input (DI) for connection of a key-operated switch for controlled setup of a tunnel connection

  • Simple device replacement with C-PLUG

  • Redundancy mechanisms through VRRPv3

  • Firewall performance approx. 600 Mbit/s

  • Bridge-Firewall to protect flat networks

  • Management of up to 200 VPN connections with a data rate of up to 120 Mbit/s

  • Connection via 10/100/1000 Mbit/s ports and fiber optic for large distances (up to 200 km)

  • Console port for direct access via programming device

  • Secured redundant MRP/HRP connection for SCALANCE SC646-2C



Application Examples

Flexible security-zone-concept by means of the example DMZ (demilitarized zone)

  • media title1
  • media title2
  • media title3
  • media title4