SCALANCE X-200 managed

scalance x 200 managed

Use the versatile SCALANCE X-200 Industrial Ethernet switches for your applications from machine-level up to networked units:

SCALANCE XC-200

Flexible for general applications

The SCALANCE XC-200 Industrial Ethernet switches offer many functions: Virtual LANs (VLAN), redundancy mechanisms and optional complete PROFINET or Ethernet/IP diagnostics in one device.

Using the Fast Ethernet and Gigabit versions, powerful, reliable Industrial Ethernet networks can be established, and electrical and optical topologies likewise. For bandwidth-intensive applications, e.g. in tunnels, or high-availability control concepts, the SCALANCE XC-200G Gigabit versions are the ideal choice.

Thanks to a wide range of features, such as an extended temperature range (‐40° C to +70° C) and approvals for railway applications (trackside) and explosion-proof areas (ATEX Zone 2, IECEx), the various SCALANCE XC‐200 switches can be flexibly deployed in a variety of environments: machine construction, the automotive industry, the food and beverages industry, along rail-mounted routes in tunnels with video transmission, e.g. for height checks, or in the oil and gas industry.


In addition, optical lines can be monitored for wear and tear or contamination with the Fiber Monitoring function, thus avoiding downtimes.

Advantages

  • Robust housing and extended temperature range (-40 °C to 70 °C)

  • Gigabit-capable and bridging up to 200 km

  • Trackside railway approval (EN 50121-4) and use in hazardous areas (ATEX Zone 2, IECEx)

  • Optional support of real-time communication via PROFINET or Ethernet/IP

  • Prevention of downtimes caused by contaminated or worn optical connections by means of Fiber Monitoring.