Automation Technology

SCALANCE X – Industrial Ethernet Switches

The basis for high-performance data networks

Equipped for all ambient conditions – in our Industrial Ethernet switches portfolio, you are sure to find the right switch for your application: devices with copper or fiber-optic ports, for the control cabinet or for use in harsh environments, at data rates of up to 10 Gbps.

This gives you flexibility in designing the network topology: from redundant setup and minimization of downtimes, through integrated and reliable segmentation across all levels to barrier-free connection to cloud-based systems.

Siemens offers you all this from a single source: an integrated range of products and systems for automation in all areas – from incoming goods, through the production process to the dispatch of goods, from the machine and aggregation level, through the industrial backbone to connection to the enterprise network.






Redundant Network Access

redundant network access

Leverage all of the advantages of redundant network structures without any data transfer delay: thanks to Redundant Network Access.






  • Optimal combination of technology and design

    The Italian cable lift manufacturer Leitner ropeways relies on technology and designs from Siemens.

    Learn more

  • Waste incineration plant in a virtual environment

    The AWG Wuppertal operate 250.000 alarms, more than 10.000 process objects, and 54 monitors. How?

    Learn more

  • Dairy counts on digitalization

    A powerful network infrastructure – that is the basis for the dairy Ammerland’s dynamic growth.

    Learn more

  • Modern network infrastructure for production and remote maintenance

    The Karl Simon GmbH company strengthens its competitive position via a modern communications network.

    Learn more

  • 19" rack switches

    The SCALANCE XR-100WG and SCALANCE XR-300WG work group switches complete the rack switches portfolio.

    SCALANCE XR-300WG

  • Use existing infrastructures

    Industrial Ethernet stations can be connected via existing 2-, 4- or 8-wire lines using SCALANCE XF-200BA switches and bus adapters.

    SCALANCE XF-200BA DNA (Y-Switch)

  • SCALANCE XC-200

    A switch for every scenario: SCALANCE XC-200 managed Industrial Ethernet switches for general use.

    SCALANCE XC-200

  • SCALANCE XP-200

    Discover the robust, managed SCALANCE XP-200 Switches with metal housings (IP65/67).

    SCALANCE XP-200

  • scalance xc 100

    SCALANCE XC-100

    You can find more information on the new unmanaged Industrial Ethernet Switches SCALANCE XC-100 here.

    SCALANCE XC-100

  • Redundant, high-performing, secure

    Production plant network restructured from Siemens own product range. Learn more about implementing additional redundancy.

    Download PDF

  • suedzucker

    Industrial Ethernet switches set the course

    Read about how our SCALANCE X-500 and X-300 switches helped Beneo-Palatinit GmbH successfully set up its system migration at the process control level.

    Download PDF