Automation Technology

Industrial Ethernet Glass Fiber-Optic Cables

Description

The fiber-optic cable is used for transmitting signals with the help of electromagnetic waves in the optical frequency range. Fiber-optic cables are recommended as an alternative to copper cables wherever there is severe electromagnetic interference, the equipotential bonding is to be saved, in open-air systems or where no electromagnetic radiation is wanted.

To construct optical network structures, glass fiber optic cables are used for longer paths, while plastic fiber optic cables are used for shorter paths. These plastic cables use light-conducting plastics such as polymer optic fiber (POF) or polymer cladded fiber (PCF).


Details

Different variants for different applications

Line type

Category

50/125µm

62.5/125µm

9/125µm

Type

FO standard cable GP (50/125/1400)

OM2++

x

C

FO FRNC cable (50/125/1400)

OM2++

x

B

FO FRNC cable (50/125/1400)

OM4

x

B

FO trailing cable (50/125/1400)

OM2++

x

C

FO trailing cable GP (50/125/1400)

OM2++

x

C

FO ground cable (50/125/1400)

OM2++

x

C

FO robust cable GP (50/125/900)

OM2+

x

-

Fiber-optic standard cable (62.5/125/900)

OM1

x

-

INDOOR fiber-optic cable (62.5/125/900)

OM1

x

-

Flexible fiber-optic trailing cable (62.5/125/1400)

OM1

x

-

SIENOPYR marine duplex fiber-optic cable (62.5/125/900)

x

-

FO robust cable GP (4E9/125/900)

OS2

x

-

Halogen-free versions of the cables are also available for indoor use. The cables are also suitable for special use in trailing cables with forced movement. All cables are available prefabricated.

Features

  • Rugged design for industrial applications indoors and outdoors

  • High immunity to noise thanks to insensitivity to electro-magnetic fields

  • Tap-proof due to lack of radiation from the cable

  • Silicon-free, therefore suitable for use in the automotive industry (e.g. in paintshops)

  • Electrical isolation of PROFINET/Ethernet devices

  • Protection of the transmission route against electromagnetic interference

  • Certified for various applications, e.g for the American and Canadian market (UL listing, such as OFN/OFNG for fiber-optic cables)

  • PROFINET-compatible

  • RoHS conformity

  • Free from varnish-moistening substances


Benefits

  • Simple laying with pre-assembled cables, without grounding problems and very light fiber-optic cables

  • Various approvals

  • Cables available for up to 10 Gbps Industrial Ethernet (e.g. with SCALANCE XR-500)