Product Portfolio Tool Identification

The following RFID products in the HF-range (13,56 MHz) according to ISO 15693 are typically used for tool identification.

SIMATIC RF210R

SIMATIC RF210R is an M18 reader with integrated antenna. Due to its extremely compact design, it can be used in particular in small assembly lines.
This reader has an RS-422 interface for connection to the RFID communications modules.
Thanks to the high degree of protection and rugged construction, the SIMATIC RF210R reader guarantees problem-free use under the most hostile industrial conditions.


SIMATIC RF250R

Reader for operation with external antennas Due to the different cylindrical antenna designs, there is a wide range of potential applications in the area of tool identification and small assembly lines.



Technical Data

SIMATIC RF210R

SIMATIC RF250R

Write/read distance, max.

20mm

65 mm

Data transmission rate, max.

26.5 Kbps

26.5 Kbps

Antenna

integrated

external (ANT 8, ANT 12, ANT18 and ANT 30

Operating temperature

-20… +70°C

-20… +70°C

Degree of protection

IP67

IP67

Dimensions in mm

83 x 18

50 X 50 X 30

Standard

ISO 15693, ISO 18000-3

ISO 15693

Approvals

Radio according to R&TTE directives EN300330 and EN 301489, FCC, UL/CSA

Radio according to R&TTE directives EN300 330 and EN 301489, FCC, UL/CSA

Product in Industry Mall

RF210R in Industry Mall

RF250R in Industry Mall