ACRON 8 for WinCC

Long-term archiving and logging in water and sewerage technology

Description

ACRON on the basis of WinCC covers all requirements of  historical data processing in the water/wastewater area, from the smallest applications right up to large distributed system
architectures.


The following ACRON modules are available:

  • Provider -Supports data acquisition from any sources

  • Reporter - The convenient user interface of ACRON

  • Graph - Characterized by convenient and user-friendly representation in trend curves

  • AC Job - Management module for all automatic printout and e-mail distribution of reports.

  • Error and maintenance module - ACRON tool for creating all the necessary error and alarm
    reports and generating their comprehensive statistics

  • PDCA module (Plan DO Check_Act)

  • Energy data management in accordance with ISO 50001

  • Excel Add-In - Convenient access to all data in ACRON for simple and fast reading in of values


ACRON on the basis of WinCC has a rugged and fault-tolerant client-server architecture. The software is scalable and can keep pace with requirements.
ACRON for WinCC is also characterized by ease of use, flexibility and simple configuring.

Other features include:

  • High performance and extremely fast response times

  • Time-oriented and/or change-oriented recording

  • Time resolution in the millisecond range

  • Redundant database

  • Multiserver concept for distributed architectures

  • Arithmetic operations with more than 100 000 data points

  • Integrated unit system, formula module with prepared calculation algorithms

  • Maximum security in data acquisition (three-level cache)

  • Manual or automatic data backup to different data carriers/media

  • Detailed breakdown for user administration

  • Low memory requirements

  • All reports possible (including batch or shift-related)

  • Quick configuration

  • Client-capable web portal with graphs and reports (web only, not a plug-in)

  • Languages with switchover function: English, German and other languages possible on request

  • Executable in Windows 2008/2012 Server, Windows 7 (64-bit), Windows 8.x, Windows 10 as of version ACRON 8.3 and higher, connection also possible to older operating systems

  • ISO 50001 TÜV-certified, M260, M207, 216A, GMP, 21cfr11, BImSchV, TA air, NWBA, etc.


Contact

Address

VIDEC GmbH

Contrescarpe 1

D-28203 Bremen

Phone

+49-421-339050-0

Fax

+49-421-3379561

E-mail

info@videc.de

Internet

http://www.acron8.com


Disclaimer

The hyperlinks above refer to other websites or sources (in the following called "sites"). Siemens has no control over these sites and therefore cannot be held responsible for the availability, completeness or faultiness of such sites. Further on, Siemens does not endorse and is not responsible or liable for any content, goods and products or other materials on or available from such sites. Any contract has to be made exclusively between the consumer and the provider of these sites on the provider's specific business conditions.