Related
Info
close

Embedded Panel PC systems

Ready to run PC systems with integrated HMI and Controller functionality

SIMATIC HMI IPC477C RTX -Embedded Panel PC-system with controller functionality

The SIMATIC HMI IPC477C RTX is a ready-to-run PC-system with integrated Software PLC SIMATIC WinAC RTX. The system is tested and adapted to the hardware.
The Panel PC can be configured like any device without pre-installed software.
As part of the configuration a CF card with the chosen Software PLC SIMATIC WinAC RTX
can be selected. In doing so you can choose between a version for PROFIBUS or PROFINET environment.



SIMATIC HMI IPC477C RTX F - Embedded Panel PC-system with failsafe controller functionality

The SIMATIC HMI IPC477C RTX F is a ready-to-run PC-system with integrated failsafe Software PLC SIMATIC WinAC RTX F. The system is tested and adapted to the hardware.The Panel PC can be configured like any device without pre-installed software.As part of the configuration a CF card with the chosen Software PLC SIMATIC WinAC RTX F can be selected. In doing so you can choose between a version for PROFIBUS or PROFINET environment.



SIMATIC HMI IPC477C HMI - Embedded Panel PC-system with HMI-functionality

The SIMATIC HMI IPC477C HMI is a ready-to-run PC-system with integrated HMI Runtime Software SIMATIC WinCC flexible Advanced. The system is tested and adapted to the hardware.
The Panel PC can be configured like any device without pre-installed software.
As part of the configuration a CF card with the chosen HMI Runtime Software WinCC flexible Advanced can be selected. There are licenses with 128, 512 and 2048 tags.
The WinCC flexible options WinCC flexible/Archives and WinCC flexible/Recipes are part of the pre-installed HMI-Software.



SIMATIC HMI IPC477C HMI /RTX - Embedded Panel PC-system with HMI- and controller functionality

The SIMATIC HMI IPC477C HMI/RTX is a ready-to-run PC-system with integrated HMI Runtime Software SIMATIC WinCC flexible Advanced and Software PLC SIMATIC WinAC RTX .
The system is tested, adapted to the hardware and optimized in regard to system load.
The Panel PC can be configured like any device without pre-installed software.
As part of the configuration a CF card with the chosen HMI Runtime Software WinCC flexible Advanced can be selected. There are licenses with 128, 512 and 2048 tags.
The WinCC flexible options WinCC flexible/Archives and WinCC flexible/Recipes are part of the pre-installed HMI-Software.
When selecting the Software PLC SIMATIC WinAC you can choose between a version for PROFIBUS or PROFINET environment.



SIMATIC HMI IPC477C with WinCC V7.0 Embedded as Client or Single-User System

Based on the SIMATIC HMI IPC 477C, ready-to-run bundles with WinCC V7.0 SP1 are available that have been designed for direct plant operation on site. The SIMATIC HMI IPC477C bundle together with WinCC Embedded offers rugged, high-performance Panel PCs that can be deployed as standard client or single-user systems in line with the hardware ordered. Together with a WinCC server, multi-user systems with up to 32 clients (on one server) can also be configured.
WinCC V7.0 SP1 is preinstalled on the SIMATIC HMI IPC 477C and is ready to run. The preloaded software is identical for client and single-user applications and includes Microsoft SQL Server Express..



You are changing from the tablet to the classic version. Do you want to proceed?