SIMATIC MP 377 12 inch Key

12 inch Multi Panel with TFT color display and membrane keyboard

Notice on declaration of maturity

Effective October 01, 2012, the products listed below were declared mature products. This means that they will only remain available for order as new parts until the end of production which is planned for October 1, 2014.
After their end of production (type discontinuation) the products will only be available on a spare part basis from our Spare Part Center. Our 10-year spare part and repair commitment also begins on Oct. 01, 2012; during this time we guarantee the availability of spare parts for existing installations. SIMATIC HMI accessories will be available for these products until Oct. 01, 2022.


Description

SIMATIC MP 377 12 inch Key

Only Multi Panel of series 370 with a membrane keyboard equipped with a 12 inch TFT display with 800 x 600 pixels resolution.

The KP1500 Comfort is the mounting compatible successor of the Multi Panel MP 377 12 inch Key, it offers 51% additional display space, a higher screen resolution and higher performance.