Automation Technology

Multi Panels series 170 - SIMATIC MP 177

Notice on declaration of maturity

Effective October 01, 2012, the products listed below were declared mature products. The products are only available as spare part via our spare-parts service (EDN stock). Our 10-year spare part and repair commitment also began on Oct. 01, 2012; during this time we guarantee the availability of compatible spare parts for existing installations.
SIMATIC HMI accessories will be normally available for these products until Oct. 01, 2022.


Description

SIMATIC MP 177

The Multi Panel MP 177 represented the entry into the class of multifunctional platforms. Based on Windows CE it combined the ruggedness of operator panels with the flexibility of PCs.

SIMATIC HMI offers mounting compatible successors from the Comfort Panel family for the device, which is higher performing but less expensive.