Tools

Automation TechnologyAutomation Technology

Push Button Panels SIMATIC PP7 and SIMATIC PP17

Notice on declaration of maturity

Effective October 01, 2012, the products listed below were declared mature products. The products are only available as spare part via our spare-parts service (EDN stock). Our 10-year spare part and repair commitment also began on Oct. 01, 2012; during this time we guarantee the availability of compatible spare parts for existing installations.
SIMATIC HMI accessories will be normally available for these products until Oct. 01, 2022.


Description

SIMATIC Push Button Panels are ready-to-run control panels that can be connected to controllers via PROFIBUS DP or MPI. They are equipped with 8, 16 or 32 preassigned short-stroke keys with long-life, multicolor surface LEDs.

SIMATIC HMI Key Panels meet similiar demands in a space saving design at an attractive price.