Digital block I/O SIMATIC ET 200L

No longer available since 10/01/2016

The compact SIMATIC ET 200L I/O device with IP20 degree of protection was used predominantly in the low-end performance range with few inputs/outputs.

Due to its compact design, the easy station setup and fast wiring the SIMATIC ET 200SP is also a suitable successor for the block I/O ET 200L.