Automation Technology

 

Scalable and cost-optimized configuration of a ET 200SP station is achieved by a comprehensive portfolio of Peripheral Modules. there are digital and analog IO modules, as well as Communication and Technology Modules.

SIMATIC ET 200SP is about 50% narrower than other distributed peripheries. With its height of 115 millimeters, the system can accommodate 16 channels with single-wire connection (without AUX-plugs). For a 3-wire connection with AUX-plugs the height for 8 channels is 140 millimeters. The depth is 75 millimeters. In order to keep its small size, the power module for load group formation is integrated into the system of SIMATIC ET 200SP.

SIMATIC ET 200SP Station mit Peripheriemodulen

The peripheral modules are labelled with different colored squares to identify easily the type of module.

  • Digital Input Module (DI) 8/16 channels , Color white

  • Digital Output Modules (DQ) 4/8/16 channels, Color black

  • Analog Input Modules (AI) 4 channels, Color light blue

  • Analog Output Modules (AQ) 2/4 channels, Color dark blue


Enhanced functions with diverse modules

Pulse width Modulation for DQ 4x24VDC/2A HS

Counting for DI 8x24VDC HS

Valve actuation for DQ 4x24VDC/2A HS

MSI - Module internal Shared Input for DI 8x24VDC HF

MS0 - Modul internal Shared Output for DQ 8x24VDC/0,5A HF and DQ 4x24VDC/2A HF

Oversampling for DI 8x24VDC HS, DQ 4x24VDC/2A HS, AI 2xU/I 2-/4-wire HS and AQ 2xU/I HS