SIMATIC ET 200SP - Signal Modules

 

I/O modules determine the function of the module at the terminals. The I/O modules are subdivided into different types. These are each identified by a type specific colored square symbol printed on the front of the module.

  • Digital input (DI), color: white

  • Digital output (DQ), color: black


Digital Input Modules (DI)

The distributed I/O system ET 200SP offers a comprehensive portfolio of digital inputs, modules with standard functionality (ST) as well as enhanced functions
(HF High Feature / HS High Speed)
Especially for price sensitive applications there are modules available that offer basic functionality (BA).
Digital Inputs for NAMUR sensors and modules for AC voltage of 120 - 230 V complete the portfolio.

The most common modules are also available in packs of ten, which avoids packaging material and speeds up unpacking

Module

Article No.

DI 8x DC 24V ST

6ES7131-6BF01-0BA0

Pack of 10:

6ES7131-6BF01-2BA0

DI 16x DC 24V ST

6ES7131-6BH01-0BA0

Pack of 10:

6ES7131-6BH01-2BA0

DI 8x DC 24V BA

6ES7131-6BF01-0AA0

Pack of 10:

6ES7131-6BF60-0AA0

DI 8x24VDC SRC BA

6ES7131-6BF60-0AA0

DI 8x DC 24V HF

6ES7131-6BF00-0CA0

DI 8x NAMUR HF

6ES7131-6TF00-0CA0

DI 8x DC 24V HS

6ES7131-6BF00-0DA0

DI 4x 120...230VAC ST

6ES7131-6FD01-0BB1


Digital Output Modules (DQ)

The distributed I/O system ET 200SP offers a comprehensive portfolio of digital outputs, modules with standard functionality (ST) as well as enhanced functions (HF High Feature / HS High Speed)
Especially for price sensitive applications there are modules available that offer basic functionality (BA)
Digital outputs with AC voltage up to 230V and relay outputs, NO as well as CO - complete the portfolio.

The most common modules are also available in packs of ten, which avoids packaging material and speeds up unpacking.

Module

Article No.

DQ 4x DC 24V/2A ST

6ES7132-6BD20-0BA0

Pack of 10:

6ES7132-6BD20-2BA0

DQ 8x DC 24V/0,5A ST

6ES7132-6BF01-0BA0

Pack of 10:

6ES7132-6BF01-2BA0

DQ 16x DC 24V/0,5A ST

6ES7132-6BH01-0BA0

Pack of 10:

6ES7132-6BH01-2BA0

DQ 8x DC 24V/0,5 A BA

6ES7132-6BF01-0AA0

Pack of 10:

6ES7132-6BF01-2AA0

DQ 8x DC 24V/0,5 A SNK BA

6ES7132-6BF61-0AA0

DQ 8x DC 24V/0,5A HF

6ES7132-6BF01-0CA0

DQ 4x24...230V AC/2A ST

6ES7132-6FD00-0BB1

Pack of 10:

6ES7132-6FD00-2BB1

DQ 4x DC 24V/2A HF

6ES7132-6BD20-0CA0

DQ 4x DC 24V/2A HS

6ES7132-6BD20-0DA0

DQ 4x 24..230V AC/2A HF

6ES7132-6FD00-0CU0

RQ 4x 120...230VAC/5A NO ST

6ES7132-6HD01-0BB1

Pack of 10:

6ES7132-6HD01-2BB1

RQ 4x 120...230VAC/5A NO MA ST

6ES7132-6MD00-0BB1

RQ 4x 24V DC/2A CO ST

6ES7132-6GD51-0BA0