Automation Technology

SIMATIC ET 200SP - Interface Modules

SIMATIC ET 200SP IM 155

The ET 200SP is connected to the bus system via the interface module. Either PROFINET interface modules or PROFIBUS interface modules can be selected.
The interface module exchanges data between a higher-level controller and the I/O modules.

Interface modules to PROFINET

With the PROFINET interface module, the variable BusAdapter can be easily plugged into the interface module, which allows the connection technology via PROFINET to be freely selected.

The following versions for connecting to PROFINET are available:

Module

Article No

IM155-6PN Standard

6ES7155-6AU00-0BN0

IM155-6PN Standard

6ES7155-6AA00-0BN0

IM155-6PN Basic

6ES7155-6AR00-0AN0

IM 155-6PN High Feature

6ES7155-6AU00-0CN0

IM 155-6PN High Speed

6ES7155-6AU00-0DN0

Interface module to PROFIBUS

With the PROFIBUS interface modules, the DP connector is a PROFIBUS connection via a 9-pin sub D socket. The following module is available for connecting to PROFIBUS:

IM155-6DP High Feature
PROFIBUS interface module, max. 32 I/O modules
Article No.: 6ES7155-6BA00-0CN0