Master

Description

The distributed I/O system SIMATIC ET 200 and the controller S7-1200 integrate the quick and easy IO-Link communication of sensors and actuators into the established fieldbus systems PROFIBUS and PROFINET – and thus into Totally Integrated Automation with master modules:

The SIMATIC ET 200 SP, ET 200AL and S7-1200  IO-Link Master are based on the current IO-Link specification V1.1, which enables the consistent storage of the IO-Link device parameters in the master. This means that when a device is being replaced, the current parameters are automatically transferred to the new IO-Link device – without additional effort by the user. The special feature of the SIMATIC ET 200SP IO-Link Master module: not only the device parameters are saved automatically, but also the master parameters. This makes replacing a module, whether master or device, possible without a programming device and without backing up the data.

Product-specific IO-Link advantages

  • Seamless integration of IO-Link-certified sensors and actuators into TIA

  • Standardized engineering from master to device – all data in one S7 project

  • PtP communication with IO-Link-certified devices by Siemens and from the field 

  • Transparent, central diagnostics for all IO-Link devices

  • Master available in two protection classes (IP20/IP65) 

  • Transparent depiction of all field device parameters

  • Dynamic changing of the parameters directly by the controller

  • Easy function mapping in STEP 7 through freely available function block

  • Firmware updates directly over the fieldbus

The configuration of the IO-Link channels is performed with the Port Configurator Tool “S7-PCT”, which is integrated into the STEP 7 Engineering or as stand-alone tool.

Application Areas

  • Appliance of IO-Link-certified sensors and actuators in all areas of the production automation


SIMATIC ET 200SP

  • Single-wide (15 mm) ET 200SP electronic module

  • Max. cable length to the IO-Link device: 20 m

  • 4 IO-Link ports per module

  • Max. 32 bytes of input and 32 bytes of output data per module;
    individually adjustable with S7-PCT

  • Supports firmware updates

  • Supports I&M data

  • Supported transfer rates: COM1, COM2 und COM3

  • Operating modes per channel: IO-Link, SIO or deactivated; adjustable with S7-PCT

  • Supports Device und Master replacing without additional engineering effort
    (thanks to E-coding)


SIMATIC ET 200S

The distributed I/O ET 200S (IP20, for control cabinet installation) can accept up to 64 IO-Link masters – the serial interface modules 4SI IO-Link.

  • Single-wide (15 mm) ET 200S electronic module

  • Max. cable length to the IO-Link device: 20 m

  • 4 IO-Link ports per module

  • Max. 32 bytes of input and 32 bytes of output data per module;
    individually adjustable with S7-PCT

  • Supports firmware updates

  • Supports I&M data

  • Supported transfer rates: COM1 and COM2

  • Operating modes per channel: IO-Link, SIO or deactivated; adjustable with S7-PCT


SIMATIC ET 200 AL

The CM IO-Link communication module enables data exchange with up to 4 IO-Link devices.
The 30 mm wide I/O modules are especially suitable for use in extremely confined spaces, have settable parameters and diagnostic functions and can thus be adapted flexibly to the respective process requirements.

  • Number of ports: 4

  • IO-Link protocol: V1.1

  • COM Mode: COM1 to COM3

  • Port type: Type B; short-circuit-proof supply of actuators

  • Parameter server: 2kByte per port

  • Channel-based diagnostics/interrupts

  • Other
    - I&M data


SIMATIC ET200pro

SIMATIC ET200pro supports IO-link communication via a 4-port electronic module and a corresponding connection module:

Electronic module 4 IO-LINK HF

  • 4 IO-Link ports to IO Link specification V1.11 Port Class B

Connection module CM IO-LINK 4 X M12 P

The connection of actuators and sensors occur via standard 3- or 5-pin M12-connectors on the CM IO - LINK 4 X M12 P. IO-Link devices with Port A and Port B are connectable.

  • Number of ports: 4

  • IO-Link protocol: V1.1

  • COM Mode: COM1 to COM3

  • Port type: Type B; short-circuit-proof supply of actuators

  • Parameter server: 2kByte per port

  • Channel-based diagnostics/interrupts


SIMATIC ET 200eco PN

The portfolio of the rugged block I/O ET 200eco PN featuring a high degree of protection (IP65/67) comprises two IO-Link master modules

IO-Link Master 4IO-L-8D-4DO, 8xM12

  • Short and wide housing of the ET 200eco PN

  • 4 IO-Link channels for connecting one IO-Link device each

  • 8 digital inputs – 24 V DC

  • 4 digital outputs – 24 V DC / 1.3 A

  • Max. cable length to the IO-Link device: 20 m

  • Operating modes of the IO-Link channels: IO-Link, DI, DO, deactivated

  • Supported transfer rates: 4.8 kBaud, 38 kBaud

IO-Link Master, 4IO-L, 4xM12
For PROFINET, a new ET 200eco PN IO-Link master module in high degree of protection (IP65/67) is available with IO-Link specification V1.1. For the new master module a basic configuration without S7-PCT is possible and an autostart function is integrated

  • Long and narrow housing of the ET 200eco PN

  • 4 IO-Link channels for connecting one IO-Link device each

  • 4 digital outputs – 24 V DC / 1.3 A

  • Max. cable length to the IO-Link device: 20 m

  • Operating modes of the IO-Link channels: IO-Link, DI, DO, deactivated

  • Supported transfer rates: 4,8 kBaud (COM1); 38,4 kBaud (COM2), 230 kBaud (COM3)


SIMATIC S7-1200

For the direct connection of IO-Link devices to a centralized controller architecture SIMATIC S7-1200 offers an IO-Link master module.

  • 4 IO-Link ports per module

  • Max. cable length to the IO-Link device: 20 m

  • Max. 32 bytes of input and 32 bytes of output data per module;
    individually adjustable with S7-PCT

  • Supports firmware updates

  • Supports I&M data

  • Supported transfer rates: COM1, COM2 und COM3

  • Operating modes per channel: IO-Link, SIO or deactivated; adjustable with S7-PCT

  • Supports Device und Master replacing without additional engineering effort (thanks to E-coding)