Intelligent control cabinet solutions for the CFRP production

In a production of carbon fiber reinforced plastic (CFRP) components, exposure to conductive carbon fibers and dust cannot be excluded. If these particles get inside the control cabinet, all live modules are at risk, especially components such as converters and power supplies. The frequently used application of overpressure to the control cabinet is expensive and only offers protection for as long as the control cabinet doors remain closed.

Increase your productivity – Protect your control cabinets from carbon fiber damages.



Highlights

  • Complete analysis of weak points in the control cabinet design

  • Determine the requirements regarding the degree of protection based on the production environment and customer demands

  • Technically and commercially optimized protection concept

  • Individual protection of components that are most at risk