SIGENTICS industrial generators – Reliable power for each and every application

We create sustainable value for you through innovation, quality, and partnership.

Irrespective of whether on board a ship or oil platform, in an industrial plant, emergency power system, hydroelectric, diesel, gas or steam power plant:

SIGENTICS industrial generators from Siemens represent the perfect solution wherever power
has to be generated quickly, reliably and with a high Efficiency.

Siemens industrial generators seamlessly address a power range extending from 0.3 up to over 28 MVA. With their high efficiencies – frequently exceeding 98 percent – our rugged high-voltage generators always achieve the maximum energy yield, reliably and without interruption. Featuring high-quality materials, efficient excitation and optimized cooling, the high operational reliability of our SIGENTICS Industrial Generators directly translates into high revenues. At the same time our generator design results in extremely low inspection and maintenance costs.

And last but not least: The time-saving concept – from planning through to system integration – ensures that all efficient generators can quickly go online und you reach your maximum energy yield faster.


SIGENTICS Series Diesel Genset

SIGENTICS Series Diesel Genset

Delivering the highest grade of efficiency, reliability, flexibility and robustness for all kinds of applications

This series offers a highly efficient and compact solution for all kinds of generator applications for diesel gensets. They combine the highest efficiency levels with low lifecycle costs for all low-voltage (0.29 to 5 MVA) and high-voltage applications (1 to 25 MVA) – with maximum quality and robustness even under extreme conditions.

  • Technology: High-voltage and low voltage synchronous generators

  • Power range: 0.29 - 25 MVA

  • Rotor design: Cylindrical or salient poles

  • Pole numbers: 4 - 14 poles

  • Housing: Steel

  • Speed: 500 - 1800 rpm

  • Cooling type: Water/air cooled

  • Degree of protection: IP23, IP44, IP54, IP55

  • Efficiency: Up to 98%


SIGENTICS Series Small Hydro

SIGENTICS Series Small Hydro

Long product lifespan and low lifecycle costs – the result of the highest quality standards

This series for small hydro power plants (up to 20 MVA) delivers the highest levels of efficiency, sustainability, robustness, a long product lifecycle, and low maintenance. They have a very flexible design with different cooling types, and they provide a fast response to changes in load demands within seconds.

  • Technology: High-voltage and low voltage synchronous generators

  • Power range: 0.5 - 20 MVA

  • Rotor design: Cylindrical or salient poles

  • Pole numbers: 4 - 14 poles

  • Housing: Steel

  • Speed: 500 - 1800 rpm

  • Cooling type: Water/air cooled

  • Degree of protection: IP23, IP44, IP54, IP55

  • Efficiency: Up to 98%



SIGENTICS HV Series Turbine Driven

SIGENTICS HV Series Turbine Driven

Highly efficient, reliable and flexible turbine driven generators

This series for turbine driven generator applications up to 25 MVA provides high energy yields combined with low lifecycle costs and top performance. The modular design allows the generators to be used for steam as well as gas turbine applications.

  • Technology: High-voltage synchronous generators

  • Power range: 4 - 25 MVA

  • Rotor design: Cylindrical poles

  • Pole numbers: 4 poles

  • Housing: Steel

  • Speed: 1500 - 1800 rpm

  • Cooling type: Water/air cooled

  • Degree of protection: IP23, IP44, IP54, IP55

  • Efficiency: Up to 98.3%