SIGENTICS industrial generators – Reliable power for each and every application

We create sustainable value for you through innovation, quality, and partnership.

Our competence in industrial digitalization is your success

  • media title1
  • media title2
  • media title3
  • media title4
  • media title5

     

    Irrespective of whether on board a ship or oil platform, in an industrial plant, emergency power system, hydroelectric, diesel, gas or steam power plant:

    SIGENTICS industrial generators from Siemens represent the perfect solution wherever power
    has to be generated quickly, reliably and with a high Efficiency.

     

    Our industrial generators portfolio and series

    SIGENTICS industrial generators seamlessly address a power range from 300 kVA to over 28 MVA for all applications. The range includes high- and low-voltage generators, diesel gensets, small hydro and turbine-driven generators. SIGENTICS industrial generators are synchronous and boast the highest degrees of stability – even under extreme ambient conditions. Other distinctive features include low maintenance costs, as well as low vibration and noise levels.


    References

    Typical applications include distributed power plants, emergency power generators for airports and hospitals, ships, offshore platforms, small hydroelectric power plants and various other plants and systems in the process industry. The latter include sectors such as oil & gas, chemical & petrochemical, pulp & paper, and sugar & ethanol.

     

    SIGENTICS Generator for Brno University of Technology, Czech Republic


    Steam turbine driven SIGENTICS generator for Precheza Chemical Industry site at Přerov, Czech Republic



    SIGENTICS Generator for hydro electrical power station Tri Chaloupky, Czech Republic