Heat recovery in the solar industry

Intelligent solutions for the highest level of energy efficiency

The huge demand for energy of glass manufacturing is provided mostly by fossil fuels. Large amounts of waste heat with temperatures between 400°C and 800°C are generated during this process. If no technical energy solutions are in place, this heat is not reused.

Siemens supports its partners worldwide in planning and installing innovative heat recovery facilities with manageable capital requirements and low additional costs for facility operation.

Totally Integrated Power offers a comprehensive spectrum of optimally coordinated products and systems for electrical energy distribution — and provides the ideal basis for achieving integrated solutions in industrial and functional buildings from medium voltage technology to the consumer level. Our capabilities cover all phases of an energy distribution project and enable significant potential savings in project planning, installation and operation.