Hotel Splendid Conference & Spa Resort, Montenegro

Siemens was the only supplier with the expertise needed to meet the tight schedule and level ofintegration required to ensure a smooth operation. The complete hotelmanagement solution covers everything from the transformer stations toguest room automation, advanced communication, fire safety and securitySystems.

The customer at a glance

The hotel is the first 5-star hotel in Montenegro, and one of the most exclusive in the region. Located on the Adriatic Coast in Becici, this hotel is the perfect place for your luxurious holiday or sophisticated business meetings.

The hotel at a glance

  • 322 double rooms (including 56 connected rooms and 6 apartments with disabled access)

  • 4 junior apartments

  • 13 wellness apartments, 1 penthouse and 1 presidential apartment.

  • Conference room can be divided into four smaller meeting rooms

  • Luxurious restaurants and bars

  • Splendid spa center, the most luxuious in the whole region with pools, lifestyle showers, saunas, techno-gym fitness center and private beach


The requirements and challenges

  • Tight schedule

  • Size of the complex grew from planned 45,000 to 65,000 sqm

  • Security concerns

  • One partner for all building infrastructure

  • Strong local presence required


The solution from Siemens

Total Building Solutions which include:

  • Room Management System from room automation to reception management

  • Fire protection with fire detectors, extinguishing systems and control panels

  • Video surveillance and security systems (Sipass, Sintony)

  • Integration with the MM8000 danger management system

  • HiPath communication system

  • Complete low-voltage cabling (300 km)Transformer stations and diesel generators