Flexible process control for large-scale breweries

SIMATIC PCS 7 BRAUMAT is our modern, future-oriented offer for medium and large breweries, offering a high degree of flexibility for future production expansion in all environments.

This process control system - designed specifically for the brewing industry - adds essential brewery functions to the powerful SIMATIC PCS 7 and WinCC systems. These include efficient S88 and FDA compliant batch operation with SIMATIC Batch; flexible route control with the optional Route Control System; or intelligent interfaces using the master MES system.

The extensive opportunities offered by graphic engineering ensure a high level of transparency and efficiency. The range is complemented by other add-ons such as the integrated job system for planning product and cleaning jobs, the powerful curve package or the detailed runtime diagnosis.

Everything under control with Route Control

During the beer production process, solids and fluids are being constantly moved around to support the brewing process, to improve product quality, or to transfer to the filling plant, for example. This is where BRAUMAT can ensure maximum transparency and precision on all routes with use of an optional Route Control System.