The Siemens offering for weighing and dosing systems

Precise and fault-tolerant weighing technology for the chemical industry

Modern weighing systems monitor and control the various production processes in your chemical plant. Our range of products and systems for weighing technology extends from belt conveyor scales and weighfeeders through container scales up to dosing systems. You can also profit from the advantages provided by the precise and fault-tolerant Siemens weighing and dosing systems and the synergies of a comprehensive automation concept. The SIWAREX weighing processors can be integrated seamlessly into the SIMATIC world to allow uniform configuration and programming. For example, gravimetric sensors provide maximum precision even with calibration capability, and for applications in critical sectors. Our load cells are made of stainless steel, and when used in hazardous areas we also think of the ATEX approval. As you can see, Siemens weighing and dosing systems are the right tools for guaranteeing constant quality and for providing optimum process control of your chemical production.