Automation systems for all requirements in the chemical industry

A maximum of efficiency, flexibility and profitability

Automation technology from Siemens makes a decisive contribution toward continually optimizing the processes in your chemical plant. Our modular automation solutions are based on standard hardware and software components from the SIMATIC family. We can provide SIMATIC controllers/PLCs for many different automation tasks, also with a fail-safe, fault-tolerant or redundant design if required. SIMATIC HMI is optimally tailored to your special requirements concerning operation and monitoring. Our SCADA software features maximum functionality and a user-friendly GUI. SIMATIC ET 200 comprises all solutions for distributed automation. Thanks to Totally Integrated Automation, all products can be integrated into the automation technology via PROFIBUS/PROFINET. The perfect interaction of the SIMATIC automation components provides you with uniform transparency and high flexibility in order to be able to efficiently control certain processes or components of the chemical plant.